The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FZ503CN
    The Hager universal lock with 6 mm square closing secures electrical enclosures reliably. Supplied with 1 key and a toggle for quick actuation, it provides IP44/54 protection against dust and splashes. Swiss version. Ideal for switchboards and distribution boards, enhancing safety and controlled access in residential and commercial installations.
    EAN
    3250612778133
    Packaging
    1 Piece

    Hammerhead screw M8x25 galvanized steel for DIN rail, Quadro Evo, 50 pcs FZ503CN

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hammerhead screw M8x25 galvanized steel for DIN rail, Quadro Evo, 50 pcs

    FZ503CN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Equip­ment
    • With toggle
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FZ503CN
    PDF
    RoHS report FZ503CN
    PDF

    Downloads

    • Image FZ503CN  | Hager Africa

      Product Image FZ503CN

    • Product datasheet

      Image Hager Product data sheet FZ503CN  | Hager Africa

      Hager Product data sheet FZ503CN

      Lock, univers, square closing 6mm, with 1 key, IP44/54, swiss version

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group