The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FZ443B
    EAN
    3250612778669
    Packaging
    1 Piece

    Associaton kit univers, vertical, for enclosures 3-sections D:160/205mm FZ443B

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Associaton kit univers, vertical, for enclosures 3-sections D:160/205mm

    FZ443B

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      260 mm
    • Width
      300 mm
    • Depth
      90 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Unequipped metering enclosure UniversZ (English)
    PDF
    5,61 MB
    REACH declaration FZ443B
    PDF
    RoHS report FZ443B
    PDF

    Downloads

    • Image FZ443B  | Hager Africa

      Product Image FZ443B

    • Product datasheet

      Image Hager Product data sheet FZ443B  | Hager Africa

      Hager Product data sheet FZ443B

      Associaton kit univers, vertical, for enclosures 3-sections D:160/205mm

      PDF
    • Installation manual

      Image Installation manual International 2026-03-25  | Hager Africa

      Installation manual International 2026-03-25

      PDF
      1,74 MB
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-27  | Hager Africa

      Declaration of conformity en-GB 2026-04-27

      PDF
      653,00 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group