The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FZ133F
    The Hager univers FW frame with plain door (for FWU33..) provides a robust, low-profile front for distribution boards. Made of powder-coated steel in RAL9010 pure white, it offers IP30 indoor protection and a non-transparent stop door for secure, tidy access. Compact 553×853×13 mm dimensions save space, ideal for neat residential or light commercial panel finishes.
    EAN
    3250612766505
    Packaging
    1 Piece
    • FW flush-­mounted distri­bu­tion boards

    Univers FW frame plain door IP30 RAL9010 90SL for FWU32.. 553x603x13mm FZ133F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Univers FW frame plain door IP30 RAL9010 90SL for FWU32.. 553x603x13mm

    FZ133F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Mounting accessories
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *

    Referenced by

    • FWU33S

      FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      553 mm
    • Width
      853 mm
    • Depth
      13 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Stop door
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FZ133F
    PDF
    RoHS report FZ133F
    PDF

    Downloads

    • Image FZ133F  | Hager Africa

      Product Image FZ133F

    • Product datasheet

      Image Hager Product data sheet FZ133F  | Hager Africa

      Hager Product data sheet FZ133F

      Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU33.., height 13mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 3
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 4
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 5
      FD00P5 - Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...
      FD00P5
      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group