The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • FZ131F
    The Hager univers FW frame with plain steel door (RAL9010) for FWU31.. provides a neat, secure front for distribution boards. IP30 for indoor use, bar lock with 1 lock, hinged handle and 90° stop door for easy access. Dimensions 553×353×13 mm. Powder-coated pure white for durability and aesthetics. Ideal for residential and commercial panels.
    EAN
    3250612766017
    VPE
    1 piece

    Universal bracket quadro.system 30x30 Steel Hot-dip galvanised L700mm FZ131F

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Universal bracket quadro.system 30x30 Steel Hot-dip galvanised L700mm

    FZ131F

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    product.page.accessories.title

    product.page.accessories.associated-products

    • Mounting accessories 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Mounting accessories
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      553 mm
    • Width
      353 mm
    • Depth
      13 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Stop door
    • Type of handle
      Hinged pattern handle
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Bar lock

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FZ131F
    PDF
    RoHS report FZ131F
    PDF

    Downloads

    • Image FZ131F  | Hager UK

      Product Image FZ131F

    • GeneratedProductDatasheet

      Image Hager Product data sheet FZ131F  | Hager UK

      Hager Product data sheet FZ131F

      Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU31.., height 13mm

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group