The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FZ071F
    EAN
    3250612763962
    VPE
    1 piece
    • FW flush-­mounted distri­bu­tion boards

    Frame, univers FW,without door, RAL9010, for FWU flush board FWU71., height 13mm FZ071F

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Frame, univers FW,without door, RAL9010, for FWU flush board FWU71., height 13mm

    FZ071F

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Docu­ment holder 1 product.page.accessories.products-available
    • Mounting accessories 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Docu­ment holder
    • Mounting accessories
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      1153 mm
    • Width
      353 mm
    • Depth
      13 mm
    Equip­ment
    • Number of rows
      7
    • Number of section in width
      1
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Material
      Steel
    Safety
    • Ingress Protec­tion (IP) class
      IP00

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FZ071F
    PDF
    RoHS report FZ071F
    PDF

    Downloads

    • Image FZ071F  | Hager UK

      Product Image FZ071F

    • GeneratedProductDatasheet

      Image Hager Product data sheet FZ071F  | Hager UK

      Hager Product data sheet FZ071F

      Frame, univers FW,without door, RAL9010, for FWU flush board FWU71., height 13mm

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 2
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 3
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 4
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 5
      UN03FN - Vertical uprights, univers FW, height 450mm, 2 pieces
      UN03FN
      Vertical uprights, univers FW, height 450mm, 2 pieces

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group