The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A
  • FW flush-­mounted distri­bu­tion boards
  • FZ062F
  • Distri­bu­tion systems

Frame, univers FW,without door, RAL9010, for FWU flush board FWU62., height 13mm FZ062F

EAN
3250612763931
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Frame, univers FW,without door, RAL9010, for FWU flush board FWU62., height 13mm

FZ062F

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Docu­ment holder 1 products available
  • Door/­op­er­ating panel 1 products available
  • Mounting accessories 1 products available

Complete your system

  • Docu­ment holder
  • Door/­op­er­ating panel
  • Mounting accessories
  • FZ794

    Document holder, transparent, DIN A4, adhesive

    0.00 €  / *
  • FZ110N

    Door, univers, right, transparent, for enclosure H:950xW:550mm

    0.00 €  / *
  • FZ279

    Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    1003 mm
  • Width
    603 mm
  • Depth
    13 mm
Equip­ment
  • Number of rows
    6
  • Number of section in width
    2
Mater­ials
  • Colour
    Pure white
  • RAL code
    9010
  • Material
    Steel
Safety
  • Ingress Protec­tion (IP) class
    IP00

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FZ062F
PDF
Hager RoHS report FZ062F
PDF

Downloads

  • Image FZ062F  | Hager Africa

    Product Image FZ062F

  • Product datasheet

    Image Hager Product data sheet FZ062F  | Hager Africa

    Hager Product data sheet FZ062F

    Frame, univers FW,without door, RAL9010, for FWU flush board FWU62., height 13mm

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-01-08

    PDF
    289,50 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ106N - Door, univers, right, transparent, for enclosure H:800xW:550mm
    FZ106N
    Door, univers, right, transparent, for enclosure H:800xW:550mm
  • 2
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 3
    FZ102N - Door, univers, right, transparent, for enclosure H:1100xW:550mm
    FZ102N
    Door, univers, right, transparent, for enclosure H:1100xW:550mm
  • 4
    FZ791N - Touch-up pencil, 9ml, color RAL 9010
    FZ791N
    Touch-up pencil, 9ml, color RAL 9010
  • 5
    FZ276 - Hollow wall mounting kit, 4 pieces, for FW flush enclosure
    FZ276
    Hollow wall mounting kit, 4 pieces, for FW flush enclosure

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group