The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM542
    The Hager Quadro5 glazed door (H810 x W700 x D54 mm) provides secure, visible access for enclosures. Transparent and powder-coated in RAL9010, it offers a clean, durable finish. IP55 sealing protects against dust and water. A single lockable door with two 3-side 7 mm locks comes with 2 keys for enhanced security. Ideal for industrial and commercial panels, enabling quick inspection without opening.
    EAN
    3250612635429
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Glazed Door Quadro5 960x700mm IP55 Lock 3-side 7mm Pure White FM542

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Glazed Door Quadro5 960x700mm IP55 Lock 3-side 7mm Pure White

    FM542

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 4 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Lock system
    • FZ597

      Door lock N° 1242E, for Univers IP43, FW2, Q4/5, with 2 keys

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ449N

      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FL78Z

      Padlockable swinghandle w/o inserts, Quadro.Plus

      €0.00  / *

    Referenced by

    • FM202

      Wall mounting steel enclosure, Quadro5, 810x700x260 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      810 mm
    • Width
      700 mm
    • Depth
      54 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    • Number of locks
      2
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      3-Side 7 mm
    Equip­ment
    • Number of keys
      2

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration FM542
    PDF
    RoHS report FM542
    PDF

    Downloads

    • Image FM542  | Hager Africa

      Product Image FM542

    • Product datasheet

      Image Hager Product data sheet FM542  | Hager Africa

      Hager Product data sheet FM542

      Glazed door, Quadro5, H810 W700 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager Africa

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ517 - Universal barrel/key lock cylinder Nr.1242E, 2 keys, for IP44/54 enclosures
      FZ517
      Key lock insert, Quadro5, 6 mm
    • 2
      FZ795D - Document holder DIN A4 Plastic Light Grey Screw mounting
      FZ795D
      Document holder, Univers
    • 3
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 4
      FZ515 - Key lock insert Quadro5 4-sided 6 mm locking
      FZ515
      Key lock insert, Quadro5, 8 mm
    • 5
      UC844E - Cableset connecting kit quadro.system for HA250A, Rated 160A
      UC844E
      Perforated copper rail, quadro.system, M10 50x10 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group