The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 630 A
  • Equip­ment systems for quadro4 and quadro5
  • FM487
  • Distri­bu­tion systems

Internal back plate, Quadro5, 1500x500 mm FM487

EAN
3250612634873
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Internal back plate, Quadro5, 1500x500 mm

FM487

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • FM217

    Floor standing steel enclosure, Quadro5, 1710x700x400 mm

    0.00 €  / *
  • FM218

    Floor standing steel enclosure, Quadro5, 1860x700x400 mm

    0.00 €  / *
  • FM219

    Floor standing steel enclosure, Quadro5, 2010x700x400 mm

    0.00 €  / *
  • FM317

    Floor standing steel enclosure, Quadro5, 1710x900x400 mm

    0.00 €  / *
  • FM318

    Floor standing steel enclosure, Quadro5, 1860x900x400 mm

    0.00 €  / *
  • FM319

    Floor standing steel enclosure, Quadro5, 2010x900x400 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    1500 mm
  • Width
    540 mm
  • Depth
    572 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Halogen free Yes

Certifications and documents

PEP document en-GB 2024-10-31
PDF
449,71 kB
Hager REACH declaration FM487
PDF

Downloads

  • Image FM487  | Hager Africa

    Product Image FM487

  • Product datasheet

    Image Hager Product data sheet FM487  | Hager Africa

    Hager Product data sheet FM487

    Internal back plate, Quadro5, 1500x500 mm

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-04-25

    PDF
    387,46 kB
    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-04-25

    PDF
    395,23 kB
More documentation

Discover more of this product range

    5
  • 1
    UC484PD - Vertical kit 3x4P/3x3P MCCB, Quadro.system, H3+ P630, 800x400 mm
    UC484PD
    Vertical kit 3x4P/3x3P MCCB, Quadro.system, H3+ P630, 800x400 mm
  • 2
    UC483PR - MCCB horizontal kit, Quadro.system, H3+ P630, 800x300 mm with RCB
    UC483PR
    MCCB horizontal kit, Quadro.system, H3+ P630, 800x300 mm with RCB
  • 3
    UC466PR - 2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB
    UC466PR
    2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB
  • 4
    UC464PM - 2xMCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm, motorized
    UC464PM
    2xMCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm, motorized
  • 5
    UC464P - MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm
    UC464P
    MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group