enclosure, univers, IP65, CL 2, 1150 x 600 x 300mm, Polyester, UV protected FL72SP
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Mounting plate for distribution board 15 products available -
Cable gland shroud 2 products available -
Lock system 3 products available -
Base/base element 1 products available -
Insert for lock system 2 products available -
Key for enclosures/cabinets 1 products available
Complete your system
Technical properties
Dimensions
-
Height1150 mm
-
Width600 mm
-
Depth300 mm
-
Thickness of sidewall2 mm
Safety
-
Ingress Protection (IP) classIP65
-
Protection classIsolation class II
-
Locking type3-point lever, 4-side 8 mm
-
Impact resistance IKIK10
Equipment
-
Number of section in width2
-
Number of flange plate openings0
-
Number of rows7
Installation, mounting
-
Mounting onWall mounting
-
Suitable for outdoor usageYes
Materials
-
ColourLight grey
-
RAL code7035
-
TreatmentVarnished
-
MaterialGlass reinforced polyester
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Door/cover is transparentNo
-
Cabinet door typeSingle door
Electric current
-
Rated current IN400 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet FL72SP
enclosure, univers, IP65, CL 2, 1150 x 600 x 300mm, Polyester, UV protected
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2026-10-01
PDF781,05 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2026-10-06
PDF791,59 kB
More documentation