The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FL363A
    EAN
    3250610671207
    Packaging
    1 Piece

    Kit system MCB, Orion.Plus, 150x500 mm FL363A

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit system MCB, Orion.Plus, 150x500 mm

    FL363A

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      150 mm
    • Width
      500 mm
    Equip­ment
    • Number of rows
      1
    Capa­city
    • Number of modules
      22
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      2

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL363A
    PDF
    RoHS report FL363A
    PDF

    Downloads

    • Image FL363A  | Hager Africa

      Product Image FL363A

    • Product datasheet

      Image Hager Product data sheet FL363A  | Hager Africa

      Hager Product data sheet FL363A

      Kit system MCB, Orion.Plus, 150x500 mm

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group