The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FK205
    EAN
    3250612510566
    Packaging
    1 Piece

    Couple side panels, FK, H1600 D400 mm FK205

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Couple side panels, FK, H1600 D400 mm

    FK205

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      1600 mm
    • Width
      400 mm
    • Depth
      400 mm
    Mater­ials
    • Colour
      Light grey
    • Material
      Steel
    • Treat­ment
      Varnished
    Instruc­tions
    • Suit­able as rear panel
      No
    • Suit­able as side panel
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FK205
    PDF
    RoHS report FK205
    PDF

    Downloads

    • Image FK205  | Hager Africa

      Product Image FK205

    • Product datasheet

      Image Hager Product data sheet FK205  | Hager Africa

      Hager Product data sheet FK205

      Couple side panels, FK, H1600 D400 mm

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group