The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FK17035
    EAN
    4012002248331
    Packaging
    1 Piece

    Flexible cable protector flat 20x83mm Lmax=1m light grey FK17035

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flexible cable protector flat 20x83mm Lmax=1m light grey

    FK17035

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Rosette for install­a­tion column 1 products available

    Complete your system

    • Rosette for install­a­tion column
    • G71227035

      Adapter from round chain to flat chain, anthracite

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      20 mm
    • Width
      83 mm
    • Length
      1000 mm
    • Inner cross-sec­tion
      1440 - 1440 mm²
    Equip­ment
    • Number of parti­tions
      1
    • Number of compart­ments
      2 - 2
    Install­a­tion, mounting
    • Mounting on
      Bottom perfor­ated
    Mater­ials
    • Material
      Poly­amide (PA)
    • Colour
      Light grey
    • RAL code
      7035

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FK17035
    PDF
    RoHS report FK17035
    PDF

    Downloads

    • Image FK17035  | Hager Africa

      Product Image FK17035

    • Product datasheet

      Image Hager Product data sheet FK17035  | Hager Africa

      Hager Product data sheet FK17035

      Flexible cable protector flat 20x83mm Lmax=1m light grey

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      286,33 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group