The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FD02F1
    The Hager NewVegaD kit 300x500 mm with subscriber main breaker and 2x7 module capacity provides a compact, robust distribution solution for homes and small businesses. The 2-pole 60 A main device ensures reliable isolation and protection. Metal/plastic construction, 147 mm depth, and two 7‑module rows optimize panel space and simplify tidy, scalable circuit distribution.
    EAN
    3250617860543
    Packaging
    1 Piece

    NewVegaD MCCB 160A 2-row kit 300x500mm with cover RAL9010 FD02F1

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    NewVegaD MCCB 160A 2-row kit 300x500mm with cover RAL9010

    FD02F1

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available

    Complete your system

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • FD00A1

      Label strips Kit, NewVegaD, 10 pieces, 24 modules width

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      500 mm
    • Depth
      147 mm
    Mater­ials
    • Material
      Metal, Plastic
    Elec­tric current
    • Rated current IN
      60 A
    Archi­tec­ture
    • Number of poles
      2

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FD02F1
    PDF
    RoHS report FD02F1
    PDF

    Downloads

    • Image FD02F1  | Hager Africa

      Product Image FD02F1

    • Product datasheet

      Image Hager Product data sheet FD02F1  | Hager Africa

      Hager Product data sheet FD02F1

      Kit, NewVegaD, 300x500mm, disj. abonne + 2x7 modules

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group