The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00H1
    The Hager kit with 2 base holders for NewVegaD enclosures provides secure mounting points for modular components and accessories. Engineered for a perfect fit, it speeds installation, ensures stable fastening, and preserves clear device spacing. Durable and reliable, it supports neat, compliant, and scalable panel builds for residential and commercial applications within the NewVegaD system.
    EAN
    3250617860406
    Packaging
    1 Piece
    • vega D

    Earth leakage add-on block 4P 40A 300mA AC type, 230-400V, 3 modules FD00H1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 4P 40A 300mA AC type, 230-400V, 3 modules

    FD00H1

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl., NewVegaD, 900x550x193mm, 120 mod. (English)
    PDF
    472,28 kB
    REACH declaration FD00H1
    PDF
    RoHS report FD00H1
    PDF

    Downloads

    • Image FD00H1  | Hager Africa

      Product Image FD00H1

    • Product datasheet

      Image Hager Product data sheet FD00H1  | Hager Africa

      Hager Product data sheet FD00H1

      Kit with 2 basis holders for NewVegaD enclosure

      PDF
    • Handbook

      Image Handbook en-GB 2023-07-07  | Hager Africa

      Handbook en-GB 2023-07-07

      PDF
      11,76 MB
      Image Handbook fr-FR 2023-09-11  | Hager Africa

      Handbook fr-FR 2023-09-11

      PDF
      11,49 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ415N - Metal cable gland plate CL1, Univers, for cable d=30-72 mm 230x120 mm
      FZ415N
      Metal cable gland plate CL1, Univers, for cable d=30-72 mm 230x120 mm
    • 2
      FZ402 - Chassis kit MCB Orion Plus 24M 3-row IP30 Steel RAL7035 330x280x120
      FZ402
      Cable entry plate, univers, IP55, flexible rubber pins
    • 3
      FZ537 - Surface-mount 3-gang lower casing horizontal IP55 frame, cable entries Grey
      FZ537
      Rotary and sealing handle lock, Univers
    • 4
      FZ506 - Orion.Plus polyester enclosure IP66 IK10 350x300x160 plain door Class II
      FZ506
      Euro-profile cylinder 1242E for swing lever FZ537
    • 5
      FZ519 - Euro-profile cylinder 405 for swing lever FZ537
      FZ519
      Euro-profile cylinder 405 for swing lever FZ537

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group