The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • FC332
    The Hager Quadro4 plain door H750 W620 mm is a robust varnished steel front (RAL 9010, pure white) for Quadro4 cabinets. Non-transparent, lockable with a quarter-turn lock and supplied key, it secures and tidies switchboards. IP43, Class I, 56 mm depth, one door/lock, 2-section width. Ideal for indoor distribution boards needing durable protection and clean aesthetics.
    EAN
    3250612533329
    VPE
    1 piece
    • quadro4 modular enclos­ures and cabinets

    Plain Door Quadro4 900x620 Steel IP43 Lockable Quarter-Turn RAL9010 FC332

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Plain Door Quadro4 900x620 Steel IP43 Lockable Quarter-Turn RAL9010

    FC332

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Lock system 3 product.page.accessories.products-available
    • Docu­ment holder 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Lock system
    • Docu­ment holder
    • FZ597

      Door lock N° 1242E, for Univers IP43, FW2, Q4/5, with 2 keys

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ449N

      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FC213

      Back plate, Quadro4, H900 W620 mm

      €0.00  / *
    • FC212

      Back plate, Quadro4, H750 W620 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      750 mm
    • Width
      620 mm
    • Depth
      56 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Varnished
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Ingress Protec­tion (IP) class
      IP43
    • Locking type
      Quarter turn lock
    Equip­ment
    • Number of section in width
      2
    • Number of keys
      1

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration FC332
    PDF
    RoHS report FC332
    PDF

    Downloads

    • Image FC332  | Hager UK

      Product Image FC332

    • GeneratedProductDatasheet

      Image Hager Product data sheet FC332  | Hager UK

      Hager Product data sheet FC332

      Plain door, Quadro4, H750 W620 mm

      PDF
    • ProductNotice

      Image Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09  | Hager UK

      Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09

      PDF
      2,03 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager UK

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      4,37 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager UK

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      6,24 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-10

      PDF
      707,52 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 2
      UC001 - Operating switch kit, quadro.system, HA125/160 A 300x600 mm
      UC001
      Operating switch kit, quadro.system, HA125/160 A 300x600 mm
    • 3
      FC664 - Horizontal partitioning panel, Quadro4, L620 mm
      FC664
      Horizontal partitioning panel, Quadro4, L620 mm
    • 4
      UC003 - Operating switch kit, quadro.system, HA250/400 A 600x300 mm
      UC003
      Operating switch kit, quadro.system, HA250/400 A 600x300 mm
    • 5
      UC992 - Plinth Connection Kit Quadro.Plus Steel, Insulation Class I, 80x105x60 mm
      UC992
      Spacer, quadro.system, M6 L80 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group