The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • FC230
    The Hager Quadro4 Vertical Connecting Kit links Quadro4 enclosures for seamless vertical extension and tidy cable routing. Built from robust steel (210 × 100 × 8 mm), it ensures rigid alignment and long-term durability. Ideal for assembling multi-bay distribution boards, it speeds installation, maintains panel integrity, and optimises space in electrical cabinets.
    EAN
    3250612532308
    Packaging
    1 Piece
    • quadro4 modular enclos­ures and cabinets

    Plain door Quadro4 450x370 mm Steel RAL9010 IP43 Quarter-turn lock FC230

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain door Quadro4 450x370 mm Steel RAL9010 IP43 Quarter-turn lock

    FC230

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      210 mm
    • Width
      100 mm
    • Depth
      8 mm
    Mater­ials
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FC230
    PDF
    RoHS report FC230
    PDF

    Downloads

    • Image FC230  | Hager Africa

      Product Image FC230

    • Product datasheet

      Image Hager Product data sheet FC230  | Hager Africa

      Hager Product data sheet FC230

      Vertical connecting kit, Quadro4

      PDF
    • Instruction manual

      Image Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09

      PDF
      2,03 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      4,37 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      6,24 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      300,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      387,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      395,23 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      310,01 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-10

      PDF
      707,52 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      476,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 2
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 3
      A09800 - Minicontactor 7A AC-3 coil 48V 50/60Hz
      A09800
      SYMMETRICAL DIN RAIL 10MM 2M
    • 4
      A08800 - Earth plate for straight terminal extension P160, 3-pole
      A08800
      SYMMETRICAL DIN RAIL 2M
    • 5
      UC233EM - Mounting plain front dished plate quadro.system 600x800 Steel RAL9010 IP30
      UC233EM
      3x 92x92 hole kit, quadro.sys. 600x200 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group