The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Install­a­tion relays, contact­ors, load shed­ding and accessories
  • ETC325S
  • Modular devices

Humfree Night & Day Contactor 25A, 3NO, 230V~50/60Hz ETC325S

EAN
3250612400256
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Humfree Night & Day Contactor 25A, 3NO, 230V~50/60Hz

ETC325S

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 1 products available
  • Terminal cover 1 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • Terminal cover
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *
  • ESC002

    Sealing cover for 2M contactor

    0.00 €  / *

Technical properties

Connec­tion
  • Type of contacts
    3NO
  • Number of contacts
    3
  • Cross-sec­tion flex­ible conductor
    1 - 6 mm²
  • Cross-sec­tion rigid conductor
    1 - 10 mm²
Elec­tric current
  • Rated current
    25 A
  • Accept­able current rating AC3
    8.5 A
Capa­city
  • Number of modules
    2
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    230 - 230 V
  • Command voltage DC
    0 - 0 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Use
  • Category of use
    AC-7a/AC-7b
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100000
  • Elec­tric endur­ance in number of cycles
    30000
Texts
  • Safety hint
    Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
Power
  • Total power loss under IN
    7.50 W
  • Inrush power absorbed
    3.20 VA
Dimen­sions
  • Height
    83 mm
  • Width
    35.75 mm
  • Depth
    64 mm
Equip­ment
  • Number of NO contacts
    3
  • Number of NC contacts
    0
  • With switch for manual switch
    Yes
Install­a­tion, mounting
  • Nominal tight­ening torque
    1.20 - 1.20 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Contactor 25A, 2NO, 230V
PDF
3,90 MB
Hager REACH declaration ETC325S
PDF
Hager RoHS report ETC325S
PDF

Downloads

  • Image ETC325S  | Hager Africa

    Product Image ETC325S

  • Product datasheet

    Image Hager Product data sheet ETC325S  | Hager Africa

    Hager Product data sheet ETC325S

    Humfree Night & Day Contactor 25A, 3NO, 230V~50/60Hz

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    385,80 kB
More documentation

Discover more of this product range

    5
  • 1
    ERL418SDC - Humfree Relay 16A, 2NO+2NC, 12VDC
    ERL418SDC
    Humfree Relay 16A, 2NO+2NC, 12VDC
  • 2
    ERL418 - Relay 16A, 2NO+2NC, 12V~ 50Hz
    ERL418
    Relay 16A, 2NO+2NC, 12V~ 50Hz
  • 3
    ERL218 - Relay 16A, 1NO+1NC, 12V~50Hz
    ERL218
    Relay 16A, 1NO+1NC, 12V~50Hz
  • 4
    ERD418 - Relay 16A, 2NO+2NC, 24V~50Hz
    ERD418
    Relay 16A, 2NO+2NC, 24V~50Hz
  • 5
    ERD218 - Relay 16A, 1NO+1NC, 24V~50Hz
    ERD218
    Relay 16A, 1NO+1NC, 24V~50Hz

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group