The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • EKSQ405BL
    EAN
    4012002245828
    VPE
    1 piece

    height adjustable cassette stainl. steel sq. 405mm blind ht. i/e 28/44mm, 20kN EKSQ405BL

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    height adjustable cassette stainl. steel sq. 405mm blind ht. i/e 28/44mm, 20kN

    EKSQ405BL

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    Technical characteristics

    Archi­tec­ture
    • With opening carpeting
      Yes
    Shape
    • Shape
      Square
    Dimen­sions
    • Built-in depth
      116 mm
    • Built-in length
      405 mm
    • Built-in width
      405 mm
    • Height
      116 mm
    • Nominal size
      244 mm
    • Thick­ness of carpet recess
      28 mm
    Config­ur­a­tion
    • Install­a­tion size (floor install­a­tion system)
      Q12
    Equip­ment
    • Number of outlet boxes
      0
    • Number of conduit outlets
      0
    Use condi­tions
    • Vertical load applied across large surface area (heavy load)
      20 kN
    • Vertical load applied across small surface area
      3 kN
    Mater­ials
    • Material
      Stain­less steel
    • Colour
      Stain­less steel
    Install­a­tion, mounting
    • Suit­able for recessed floor mounting
      Yes
    • Suit­able for raised floor install­a­tion
      Yes
    • Suit­able for sub-­floor duct
      Yes
    Safety
    • Impact resist­ance IK
      IK10
    • Ingress Protec­tion (IP) class
      IP20
    • Halogen free
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration EKSQ405BL
    PDF
    RoHS report EKSQ405BL
    PDF

    Downloads

    • Image EKSQ405BL  | Hager UK

      Product Image EKSQ405BL

    • GeneratedProductDatasheet

      Image Hager Product data sheet EKSQ405BL  | Hager UK

      Hager Product data sheet EKSQ405BL

      height adjustable cassette stainl. steel sq. 405mm blind ht. i/e 28/44mm, 20kN

      PDF
    • TechnicalTechnicalappendixsingleProd

      Image Floor installation systems - Information for the floor layer  | Hager UK

      Floor installation systems - Information for the floor layer

      Floor installation systems - Information for the floor layer (EN, 07-2023)

      PDF
      2,59 MB
      Image Floor installation systems - Mechanical stress  | Hager UK

      Floor installation systems - Mechanical stress

      Floor installation systems - Mechanical stress (EN, 02-2024)

      PDF
      389,75 kB
      Image Floor installation systems - Protection class  | Hager UK

      Floor installation systems - Protection class

      Floor installation systems - Protection class (EN, 02-2024)

      PDF
      868,08 kB
    • ProductManuals

      Image Floor installation systems - Handbook: Basic knowledge  | Hager UK

      Floor installation systems - Handbook: Basic knowledge

      Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

      PDF
      99,70 MB
      Image Floor installation systems - Handbook: Installation units  | Hager UK

      Floor installation systems - Handbook: Installation units

      Floor installation systems - Handbook: Installation units (EN, 12-2024)

      PDF
      21,12 MB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group