The Hager LED floodlight 1200 lm in white delivers bright 4000 K neutral light with just 12 W consumption, ideal for façades, entrances and pathways. IP55 and IK04 ensure weather and impact resistance. Adjustable head for precise aiming. Wall-mount design with through-wiring simplifies installation. AC supply, lamp included, RAL9010 plastic housing. No integrated motion or light sensor.
EAN
3250612256068
Packaging
1 Piece
LED floodlight 2000 lm 20W 4000K IP55 Wall-mount Adjustable White RAL9010 EE636
Technical properties
Detection
-
With light sensorNo
Materials
-
MaterialPlastic
-
RAL code9010
Controls and indicators
-
Applicable with movement sensorNo
Lighting
-
Colour temperature4000 - 4000 K
-
Lumen1200 lm
-
Number of lamps12
Installation, mounting
-
Ceiling mounting possibleNo
-
Suitable for wall mountingYes
Safety
-
Impact resistance IKIK04
-
Ingress Protection (IP) classIP55
Equipment
-
AdjustableYes
Scope of delivery
-
Lamp includedYes
Dimensions
-
Length100 mm
-
Width107 mm
-
Height140 mm
Power
-
Rated power system12 W
Connection
-
Suitable for through wiringYes
Voltage
-
Type voltage supplyAC
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EE636
LED floodlight 1200 Lumen, white
PDF -
Declaration of conformity
Declaration of conformity International 2024-01-18
PDF174,20 kB
More documentation