The Hager single-sided pressure-fit installation column (Clip45) delivers neat vertical distribution for offices and retail. Adjustable 3.3-3.6 m with 300 mm take-up, it pressure-fits floor-to-ceiling, with optional ceiling/ground fixing. Top cable entry, 2500 mm² inner cross-section. Anodized aluminium, 65×65 mm rectangular profile, 45 mm lid (1). Robust, fast to install, ensures tidy, accessible cable routing.
EAN
4012740857284
Packaging
2
Pressure-fit installation column single-sided 2.7-3m Clip45 anodised Al DBS453300ELN
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Dimensions
-
Depth65 mm
-
Width65 mm
-
Installation height3.3 - 3.6 m
-
Height adjustment300 mm
-
Inner cross-section2500 - 2500 mm²
-
Pole shapeRectangular
-
Lid width45 mm
Cover, door
-
Number of mountable lids1
Equipment
-
AdjustableYes
-
Is portableNo
Cable
-
Cable entry positionTop
Installation, mounting
-
Ceiling mounting possibleYes
-
Suitable for ground mountingYes
Materials
-
MaterialAluminium
-
TreatmentAnodised
-
ColourAluminium
Configuration
-
Number of sides for installationSingle side
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet DBS453300ELN
Installation column pressure fit, single sided, height 3.3-3.6m,Clip45, anodized
PDF -
Instruction manual
Instruction manual International 2020-01-01
PDF1,72 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF289,67 kB
EC declaration of conformity DA_DB_DE
Declaration of conformity International 2017-11-20
PDF133,23 kB
More documentation