The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • DBS453000ELN
    EAN
    4012740857277
    Packaging
    2

    Installation column pressure fit, single sided, height 3-3.3m, Clip45, anodized DBS453000ELN

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Installation column pressure fit, single sided, height 3-3.3m, Clip45, anodized

    DBS453000ELN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Depth
      65 mm
    • Width
      65 mm
    • Install­a­tion height
      3.0 - 3.3 m
    • Height adjust­ment
      300 mm
    • Inner cross-sec­tion
      2500 - 2500 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      1
    Equip­ment
    • Adjustable
      Yes
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Top
    Install­a­tion, mounting
    • Ceiling mounting possible
      Yes
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Single side

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DBS453000ELN
    PDF
    RoHS report DBS453000ELN
    PDF

    Downloads

    • Image DBS453000ELN  | Hager Africa

      Product Image DBS453000ELN

    • Product datasheet

      Image Hager Product data sheet DBS453000ELN  | Hager Africa

      Hager Product data sheet DBS453000ELN

      Installation column pressure fit, single sided, height 3-3.3m, Clip45, anodized

      PDF
    • Instruction manual

      Image Instruction manual International 2020-01-01  | Hager Africa

      Instruction manual International 2020-01-01

      PDF
      1,72 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      289,67 kB
      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Spare part

    See more

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group