The Hager pressure-fit double-sided installation column, Clip45-compatible, provides tidy power/data distribution between 3.3-3.6 m with 300 mm adjustment. Robust anodised aluminium, rectangular 130×65 mm profile with 5300 mm² inner cross-section, accepts two 45 mm lids. Top cable entry, ceiling and floor mounting enable quick setup. Ideal for offices and retail to supply accessible outlets on both sides.
EAN
4012740857086
VPE
2 pieces
Installation column pressure fit double-sided 3-3.3 m Clip45 anodised aluminium DBS2453300ELN
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Dimensions
-
Depth130 mm
-
Width65 mm
-
Installation height3.3 - 3.6 m
-
Height adjustment300 mm
-
Inner cross-section5300 - 5300 mm²
-
Pole shapeRectangular
-
Lid width45 mm
Cover, door
-
Number of mountable lids2
Equipment
-
AdjustableYes
-
Is portableNo
Cable
-
Cable entry positionTop
Installation, mounting
-
Ceiling mounting possibleYes
-
Suitable for ground mountingYes
Materials
-
MaterialAluminium
-
TreatmentAnodised
-
ColourAluminium
Configuration
-
Number of sides for installationDouble side
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet DBS2453300ELN
Installation column pressure fit, double sided, height 3.3-3.6m,Clip45, anodized
PDF -
ProductNotice
Instruction manual International 2020-01-01
PDF1,72 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF289,67 kB
EC declaration of conformity DA_DB_DE
Declaration of conformity International 2017-11-20
PDF133,23 kB
More documentation