The Hager pressure-fit double-sided installation column delivers power/data to workspaces with quick, clean mounting. Adjustable 3.0-3.3 m (300 mm take-up) between floor and ceiling. Anodised aluminium, 65×130 mm rectangular profile with 5300 mm² inner section, top cable entry. Two 45 mm Clip45 lids enable modular equipment. Ideal for flexible office layouts, neat cable routing, and robust, space-saving distribution.
EAN
4012740857079
VPE
2 pieces
Installation column pressure-fit single-sided 3.3-3.6 m Clip45 anodised Al DBS2453000ELN
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Dimensions
-
Depth130 mm
-
Width65 mm
-
Installation height3.0 - 3.3 m
-
Height adjustment300 mm
-
Inner cross-section5300 - 5300 mm²
-
Pole shapeRectangular
-
Lid width45 mm
Cover, door
-
Number of mountable lids2
Equipment
-
AdjustableYes
-
Is portableNo
Cable
-
Cable entry positionTop
Installation, mounting
-
Ceiling mounting possibleYes
-
Suitable for ground mountingYes
Materials
-
MaterialAluminium
-
TreatmentAnodised
-
ColourAluminium
Configuration
-
Number of sides for installationDouble side
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet DBS2453000ELN
Installation column pressure fit, double sided, height 3-3.3m, Clip45, anodized
PDF -
ProductNotice
Instruction manual International 2020-01-01
PDF1,72 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF289,67 kB
EC declaration of conformity DA_DB_DE
Declaration of conformity International 2017-11-20
PDF133,23 kB
More documentation