The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • DBS2452700ELN
    EAN
    4012740857062
    VPE
    2 pieces

    Installation column pressure fit, double sided, height 2.7-3m, Clip45, anodized DBS2452700ELN

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Installation column pressure fit, double sided, height 2.7-3m, Clip45, anodized

    DBS2452700ELN

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    Technical characteristics

    Dimen­sions
    • Depth
      130 mm
    • Width
      65 mm
    • Install­a­tion height
      2.7 - 3.0 m
    • Height adjust­ment
      300 mm
    • Inner cross-sec­tion
      5300 - 5300 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      2
    Equip­ment
    • Adjustable
      Yes
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Top
    Install­a­tion, mounting
    • Ceiling mounting possible
      Yes
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Double side

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DBS2452700ELN
    PDF
    RoHS report DBS2452700ELN
    PDF

    Downloads

    • Image DBS2452700ELN  | Hager UK

      Product Image DBS2452700ELN

    • GeneratedProductDatasheet

      Image Hager Product data sheet DBS2452700ELN  | Hager UK

      Hager Product data sheet DBS2452700ELN

      Installation column pressure fit, double sided, height 2.7-3m, Clip45, anodized

      PDF
    • ProductNotice

      Image Instruction manual International 2020-01-01  | Hager UK

      Instruction manual International 2020-01-01

      PDF
      1,72 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      289,67 kB
      Image EC declaration of conformity DA_DB_DE  | Hager UK

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Reserveonderdeel

    product.page.accessories.see-more

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group