The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • BS90F

fire protection sealing system fitting S90 150x80x100mm BS90F

EAN
4012740222952
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

fire protection sealing system fitting S90 150x80x100mm

BS90F

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    100 mm
  • Width
    80 mm
  • Material thick­ness
    150 mm
Func­tions
  • Accessories required
    Yes
Safety
  • Type of fire parti­tioning
    Foam blocks

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration BS90F
PDF
Hager RoHS report BS90F
PDF

Downloads

  • Image BS90F  | Hager Africa

    Product Image BS90F

  • Product datasheet

    Image Hager Product data sheet BS90F  | Hager Africa

    Hager Product data sheet BS90F

    fire protection sealing system fitting S90 150x80x100mm

    PDF
  • Product certificate

    Image Product certificate International 2022-08-03  | Hager Africa

    Product certificate International 2022-08-03

    PDF
    885,27 kB
    Image Product certificate International 2024-03-19  | Hager Africa

    Product certificate International 2024-03-19

    PDF
    2,14 MB
  • Declaration of performance

    Image Declaration of performance International 2020-01-01  | Hager Africa

    Declaration of performance International 2020-01-01

    PDF
    271,63 kB
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group