The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • BR7017029010

Wall trunking lid to BR with lid width 120mm of PVC in pure white BR7017029010

EAN
4012740210492
Packaging
32 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Wall trunking lid to BR with lid width 120mm of PVC in pure white

BR7017029010

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Lid width
    120 mm
  • Length
    2000 mm
Mater­ials
  • Material
    Polyvinyl­chloride (PVC)
  • Treat­ment
    Untreated
  • Colour
    Pure white
  • RAL code
    9010
Equip­ment
  • With protective film
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5 - 60 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Installation trunking systems BR, BRN and GBD
PDF
430,54 kB
Hager REACH declaration BR7017029010
PDF
Hager RoHS report BR7017029010
PDF

Downloads

  • Image BR7017029010  | Hager Africa

    Product Image BR7017029010

  • Product datasheet

    Image Hager Product data sheet BR7017029010  | Hager Africa

    Hager Product data sheet BR7017029010

    Wall trunking lid to BR with lid width 120mm of PVC in pure white

    PDF
  • Declaration of conformity

    Image EU-Declaration BR_BRA_BRS T016A DE_EN 25072019  | Hager Africa

    EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

    Declaration of conformity International 2019-08-23

    PDF
    42,74 kB
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group