The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BKIS121305EVERZ
    EAN
    4012740205689
    Packaging
    1 Set
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    Flat C. BKIS 12,5, steel, galvanised BKIS121305EVERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flat C. BKIS 12,5, steel, galvanised

    BKIS121305EVERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Compat­ib­ility
    • Suit­able for drywall thick­ness
      12.5 mm
    • Suit­able for one or two-line variant
      One-line
    Dimen­sions
    • Width
      130 mm
    • Length
      250 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    Equip­ment
    • With protective film
      No
    • Related Series
      BKIS 12x130/230

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration BKIS121305EVERZ
    PDF
    RoHS report BKIS121305EVERZ
    PDF

    Downloads

    • Image BKIS121305EVERZ  | Hager Africa

      Product Image BKIS121305EVERZ

    • Product datasheet

      Image Hager Product data sheet BKIS121305EVERZ  | Hager Africa

      Hager Product data sheet BKIS121305EVERZ

      Flat C. BKIS 12,5, steel, galvanised

      PDF
    • Product certificate

      Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager Africa

      Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

      Product certificate de-DE 2024-09-11

      PDF
      1,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BKISKPE - Coupling for BKIS 1 compartment
      BKISKPE
      Coupling for BKIS 1 compartment
    • 2
      BKIS121305D9016 - External corner BKIS for 12.5mm drywall steel RAL9016 two-line
      BKIS121305D9016
      Flat angle for BKIS 12, 5x230mm lid 2x80mm steel traffic white
    • 3
      BKIS251305EVERZ - Flat Corner BKIS 25, steel, galvanised
      BKIS251305EVERZ
      Flat Corner BKIS 25, steel, galvanised
    • 4
      BKISKPD - Coupling for BKIS 2 compartment
      BKISKPD
      Coupling for BKIS 2 compartment
    • 5
      BRS0802A9016 - External cover BKIS 12.5mm drywall 1-line 130x250 steel RAL9016
      BRS0802A9016
      External corner lid for BRS 80mm made of steel traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group