The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Slotted cable trunking plastic
    • BA7A60025BL
    The Hager BA7A slotted panel trunking 60x25mm in blue streamlines wiring in control panels and enclosures. Made of self-extinguishing PVC, it boosts safety and tidy cable routing. Supplied with cover, 2 m length with 6 mm slits/6.5 mm slots enables easy breakout and cable exit. Rigid construction ensures clean, stable installs in distribution boards and machinery.
    EAN
    4012740213622
    Packaging
    60 Meters
    • Slotted cable trunking plastic

    Earth cross rail & brace kit 250A Copper L700mm quadro.system BA7A60025BL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth cross rail & brace kit 250A Copper L700mm quadro.system

    BA7A60025BL

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      25 mm
    • Length
      2000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-sec­tion
      1045 - 1045 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Blue
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Slotted cable trunking system BA7 and BA7A (English)
    PDF
    439,72 kB
    REACH declaration BA7A60025BL
    PDF
    RoHS report BA7A60025BL
    PDF

    Downloads

    • Image BA7A60025BL  | Hager Africa

      Product Image BA7A60025BL

    • Product datasheet

      Image Hager Product data sheet BA7A60025BL  | Hager Africa

      Hager Product data sheet BA7A60025BL

      Slotted panel trunking made of PVC BA7A 60x25mm blue

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      BA7CLIP - Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm
      BA7CLIP
      Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm
    • 2
      BA760100 - BA7 Slotted PVC Trunking 80x25mm UL94 V0 with Cover, Grey RAL7030 2m
      BA760100
      Slotted panel trunking made of PVC BA7 60x100mm grey
    • 3
      BA760080 - Slotted panel trunking made of PVC BA7 60x80mm grey
      BA760080
      Slotted panel trunking made of PVC BA7 60x80mm grey
    • 4
      BA780025 - BA7 slotted PVC panel trunking 80x100mm RAL7030 UL94 V0 cover incl.
      BA780025
      Slotted panel trunking made of PVC BA7 80x25mm grey
    • 5
      BA71002 - slotted trunking lid from PVC for BA7 width 100mm stone grey
      BA71002
      slotted trunking lid from PVC for BA7 width 100mm stone grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group