The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • AFTH1530CLOUS

Concrete nail L=30mm, in 1000 piece AFTH1530CLOUS

EAN
4012740828819
Packaging
1 Set

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Concrete nail L=30mm, in 1000 piece

AFTH1530CLOUS

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Mater­ials
  • Material
    Steel
Dimen­sions
  • Length
    30 mm
Mech­an­ical features
  • Hardened
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration AFTH1530CLOUS
PDF
Hager RoHS report AFTH1530CLOUS
PDF

Downloads

  • Image AFTH1530CLOUS  | Hager Africa

    Product Image AFTH1530CLOUS

  • Product datasheet

    Image Hager Product data sheet AFTH1530CLOUS  | Hager Africa

    Hager Product data sheet AFTH1530CLOUS

    Product data sheet en-GB 2026-01-06

    PDF
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group