The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • AFTH1520CLOUS
    EAN
    4012740280099
    Packaging
    1 Set

    CLOUS A BETON LG. 20MM BOITE 1000 P AFTH1520CLOUS

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    CLOUS A BETON LG. 20MM BOITE 1000 P

    AFTH1520CLOUS

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Steel
    Dimen­sions
    • Length
      20 mm
    Mech­an­ical features
    • Hardened
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration AFTH1520CLOUS
    PDF
    RoHS report AFTH1520CLOUS
    PDF

    Downloads

    • Image AFTH1520CLOUS  | Hager Africa

      Product Image AFTH1520CLOUS

    • Product datasheet

      Image Hager Product data sheet AFTH1520CLOUS  | Hager Africa

      Hager Product data sheet AFTH1520CLOUS

      Product data sheet en-GB 2026-04-17

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group