The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Radio products
    • Actu­at­ors, controls, gate­ways, …
    • 85745277
    The Hager KNX radio timer quicklink with display in K.5 matt lacquered aluminium delivers wireless time-based control for lighting and blinds. Quicklink setup, 1 channel with dimming, up/down, 6 scenes, priority and configurable TX/RX. Summer/winter switchover and ±2 h astro shift improve scheduling. 8 h battery backup, keylock, reset and dismantling protection. Compatible with K.x systems. Operating temp -5 to 45°C.
    EAN
    4011334382409
    Packaging
    1 Piece
    • Actu­at­ors, controls, gate­ways, …
    • KNX digital time switches
    • See more

    KNX RF timer quicklink 1-channel with display anthracite 8h backup 85745277

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX RF timer quicklink 1-channel with display anthracite 8h backup

    85745277

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      quick­link
    Connectivity
    • With bus system KNX radio
      Yes
    • Radio protocol
      KNX Radio
    Equip­ment
    • Number of chan­nels
      1
    • Summer­-/win­ter­time switchover
      Yes
    Scope of delivery
    • Bus connec­tion included
      Yes
    Func­tions
    • Astro time shift
      2 h
    • Battery backup
      8 h
    • Power reserve in years
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Colour
      Aluminium
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, dimming, 1 up/down button control, priority, Config­ur­able trans­mis­sion and/or recep­tion beha­viour, With keylock, Party func­tion, no execu­tion of auto­matic, radio and exten­sion unit commands (switch protec­tion), Reset func­tion (to factory setting)
    • Protec­tion
      With dismant­ling protec­tion
    Capa­city
    • Number of modules
      0
    Dimen­sions
    • Height
      55.10 mm
    • Width
      70.50 mm
    • Depth
      30.10 mm
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85745277
    PDF
    RoHS report 85745277
    PDF

    Downloads

    • Image 85745277  | Hager Africa

      Product Image 85745277

    • Product datasheet

      Image Hager Product data sheet 85745277  | Hager Africa

      Hager Product data sheet 85745277

      KNX radio timer quicklink, display, K.5, al., matt, lacq.

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      291,50 kB
      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      285,63 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85146183 - KNX radio button 2gang quicklink, S.1/B.7, al., matt, lacq.
      85146183
      KNX radio button 2gang quicklink, S.1/B.7, al., matt, lacq.
    • 2
      85146188 - KNX radio button 2gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85146188
      KNX radio button 2gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85146185 - KNX radio button 2gang quicklink, S.1/B.3/B.7, ant., matt
      85146185
      KNX radio button 2gang quicklink, S.1/B.3/B.7, ant., matt
    • 4
      85145183 - KNX radio push-button 1-gang quicklink Anthracite matt 2-channel +6 scenes
      85145183
      KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    • 5
      85345188 - KNX RF 1-gang Quicklink Pushbutton 2-channel Aluminium matt lacquered
      85345188
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group