The Hager KNX radio wall-transmitter 2-gang flat quicklink (S.1/B.3/B.7), anthracite matt, provides wireless control for KNX scenes and functions. With 4 channels, +6 scene recall, on/off mode, and an up/down button, it suits lighting and blinds. Quicklink setup enables fast retrofit on flat surfaces, only 14 mm high. Battery 3 V, low 1% duty cycle, IP20, -5…45°C. Thermoplastic build with dismantling protection.
EAN
4011334370635
Packaging
1 Piece
KNX radio wall transmitter 2-gang flat quicklink 4-channel IP20 85656285
Technical properties
Settings
-
Supported configuration modequicklink
Voltage
-
Operating voltage3 - 3 V
Equipment
-
Number of channels4
-
Transmitter duty cycle1 %
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
Use conditions
-
Operating temperature-5 - 45 °C
Dimensions
-
Assembling height14 mm
Materials
-
ColourAnthracite
-
MaterialThermoplastic
-
RAL codeSimilar to RAL 7021
Safety
-
Ingress Protection (IP) classIP20
Texts
-
FunctionEasy additional functions: +6 scenes, on/off operating mode, 1 up/down button control, Reset function (to factory setting)
-
ProtectionWith dismantling protection
-
Installation modeFor flat surface mounting and extension of combinations
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85656285
KNX radio wall-transmitter 2gang flat quicklink, S.1/B.3/B.7, ant., matt
PDF -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-09-14
PDF306,69 kB
Declaration of Conformity
Declaration of conformity International 2021-09-14
PDF307,99 kB
More documentation