The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Radio products
    • Actu­at­ors, controls, gate­ways, …
    • 85655282
    The Hager KNX radio wall-transmitter 1gang flat quicklink S.1 (white glossy) provides wireless KNX control for lighting/blinds with 2 channels. Quicklink setup enables fast commissioning, supporting on/off, 1 up/down control and up to 6 scenes, plus reset. Slim 14 mm surface-mount design with dismantling protection. Operates on 3 V, low 1% duty cycle, -5…45°C. IP20 thermoplastic; ideal for indoor extensions and retrofits.
    EAN
    4011334370345
    Packaging
    1 Piece
    • Actu­at­ors, controls, gate­ways, …

    KNX Radio Wall Transmitter 2-gang Flat Solar quicklink 4ch IP20 Aluminium 85655282

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX Radio Wall Transmitter 2-gang Flat Solar quicklink 4ch IP20 Aluminium

    85655282

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      quick­link
    Voltage
    • Oper­ating voltage
      3 - 3 V
    Equip­ment
    • Number of chan­nels
      2
    • Trans­mitter duty cycle
      1 %
    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Dimen­sions
    • Assem­bling height
      14 mm
    Mater­ials
    • Colour
      White
    • Material
      Ther­mo­plastic
    • RAL code
      Similar to RAL 1013
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)
    • Protec­tion
      With dismant­ling protec­tion
    • Install­a­tion mode
      For flat surface mounting and exten­sion of combin­a­tions

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85655282
    PDF
    RoHS report 85655282
    PDF

    Downloads

    • Image 85655282  | Hager Africa

      Product Image 85655282

    • Product datasheet

      Image Hager Product data sheet 85655282  | Hager Africa

      Hager Product data sheet 85655282

      KNX radio wall-transmitter 1gang flat quicklink, S.1, white glossy

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-09-14

      PDF
      306,69 kB
      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-09-14

      PDF
      307,99 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85146183 - KNX radio button 2gang quicklink, S.1/B.7, al., matt, lacq.
      85146183
      KNX radio button 2gang quicklink, S.1/B.7, al., matt, lacq.
    • 2
      85146188 - KNX radio button 2gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85146188
      KNX radio button 2gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85146185 - KNX radio button 2gang quicklink, S.1/B.3/B.7, ant., matt
      85146185
      KNX radio button 2gang quicklink, S.1/B.3/B.7, ant., matt
    • 4
      85145183 - KNX radio push-button 1-gang quicklink Anthracite matt 2-channel +6 scenes
      85145183
      KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    • 5
      85345188 - KNX RF 1-gang Quicklink Pushbutton 2-channel Aluminium matt lacquered
      85345188
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group