The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building auto­ma­tion
  • Radio products
  • Actu­at­ors, controls, gate­ways, …
  • 85655279
  • Building auto­ma­tion

KNX radio wall-transmitter 1gang flat quicklink, K.1, p. white glossy 85655279

EAN
4011334370536
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

KNX radio wall-transmitter 1gang flat quicklink, K.1, p. white glossy

85655279

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Settings
  • Supported config­ur­a­tion mode
    quick­link
Voltage
  • Oper­ating voltage
    3 - 3 V
Equip­ment
  • Number of chan­nels
    2
  • Trans­mitter duty cycle
    1 %
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Dimen­sions
  • Assem­bling height
    14 mm
Mater­ials
  • Colour
    Polar white
  • Material
    Ther­mo­plastic
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Func­tion
    Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)
  • Protec­tion
    With dismant­ling protec­tion
  • Install­a­tion mode
    For flat surface mounting and exten­sion of combin­a­tions

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration 85655279
PDF
RoHS report 85655279
PDF

Downloads

  • Image 85655279  | Hager Africa

    Product Image 85655279

  • Product datasheet

    Image Hager Product data sheet 85655279  | Hager Africa

    Hager Product data sheet 85655279

    KNX radio wall-transmitter 1gang flat quicklink, K.1, p. white glossy

    PDF
  • Declaration of conformity

    Image Declaration of Conformity  | Hager Africa

    Declaration of Conformity

    Declaration of conformity International 2021-09-14

    PDF
    306,69 kB
    Image Declaration of Conformity  | Hager Africa

    Declaration of Conformity

    Declaration of conformity International 2021-09-14

    PDF
    307,99 kB
More documentation

Discover more of this product range

    5
  • 1
    TRE221 - Module 1 output for shutter/blind 10A IP55 KNX radio QL
    TRE221
    Module 1 output for shutter/blind 10A IP55 KNX radio QL
  • 2
    TRB201 - Module 1 output 16A flush mounted KNX
    TRB201
    Module 1 output 16A flush mounted KNX
  • 3
    TRC301B - Radio Window contact battery-powered, KNX, Quicklink, White
    TRC301B
    Radio Window contact battery-powered, KNX, Quicklink, White
  • 4
    TRB302B - Module 2 inputs flush mounted 230V KNX QL
    TRB302B
    Module 2 inputs flush mounted 230V KNX QL
  • 5
    WXF094 - Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
    WXF094
    Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group