The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • KNX motion and occu­pancy sensors
    • 85345179
    The Hager KNX radio motion detector Comfort 1.1 m Quicklink K.1 (polar white glossy) provides reliable presence-based lighting control. Quicklink KNX RF setup with bus included; adjustable brightness 5-1000 lx; detection 90-180° (adjustable 45-90°); timing 1 s-180 min. Features switch-off pre-warning, memory/presence simulation, teach-in, keylock, 2-hour party mode, reset. Ideal for residential and light commercial use.
    EAN
    4011334374497
    Packaging
    1 Piece
    • Actu­at­ors, controls, gate­ways, …
    • KNX motion and occu­pancy sensors
    • See more

    KNX radio motion detector quicklink 1.1 m, 90-180°, 5-1000 lx 85345179

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX radio motion detector quicklink 1.1 m, 90-180°, 5-1000 lx

    85345179

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Install­a­tion height
      1.10 - 1.10 m
    • Recom­mended install­a­tion height
      1.10 - 1.10 m
    Settings
    • Supported config­ur­a­tion mode
      quick­link
    • Minimal duty cycle
      1 s
    Func­tions
    • Maximal duty cycle
      180 min
    Connectivity
    • With bus system KNX radio
      Yes
    Scope of delivery
    • Bus connec­tion included
      Yes
    Lighting
    • Response bright­ness adjustable
      5 - 1000 lx
    Detec­tion
    • Detec­tion angle adjustable
      45 - 90 °
    • Detec­tion angle hori­zontal
      90 - 180
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Ther­mo­plastic
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    Texts
    • Func­tion
      Switch-off pre-warning on dimmer inserts, With memory func­tion for pres­ence simu­la­tion, Teach func­tion for response bright­ness via button, With keylock, Party func­tion for switching on for 2 hours, Reset func­tion (to factory setting)
    Reach distance
    • Max. trans­mis­sion range front­ally
      12 m
    • Max. trans­mis­sion range side­ways
      8 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration 85345179
    PDF
    RoHS report 85345179
    PDF

    Downloads

    • Image 85345179  | Hager Africa

      Product Image 85345179

    • Product datasheet

      Image Hager Product data sheet 85345179  | Hager Africa

      Hager Product data sheet 85345179

      KNX radio motion det. comf 1.1 m quicklink, K.1, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      317,13 kB
      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      327,96 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85146183 - KNX radio button 2gang quicklink, S.1/B.7, al., matt, lacq.
      85146183
      KNX radio button 2gang quicklink, S.1/B.7, al., matt, lacq.
    • 2
      85146188 - KNX radio button 2gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85146188
      KNX radio button 2gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85146185 - KNX radio button 2gang quicklink, S.1/B.3/B.7, ant., matt
      85146185
      KNX radio button 2gang quicklink, S.1/B.3/B.7, ant., matt
    • 4
      85145183 - KNX radio push-button 1-gang quicklink Anthracite matt 2-channel +6 scenes
      85145183
      KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    • 5
      85345188 - KNX RF 1-gang Quicklink Pushbutton 2-channel Aluminium matt lacquered
      85345188
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group