CEE soc. out. 3pole flush-mtd hinged cover 16 A, connecting system, p. white 568401
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Electric current
-
Rated current IN16 A
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
Voltage
-
Nominal voltage250 - 250 V
Frequency
-
Frequency50 - 60 Hz
Texts
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 568401
CEE soc. out. 3pole flush-mtd hinged cover 16 A, connecting system, p. white
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1154
PDF368,69 kB
More documentation