The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • 454402
    EAN
    4011334195689
    Packaging
    10

    TAE soc. out. 2x6/6 NFF, com-tech, white matt 454402

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TAE soc. out. 2x6/6 NFF, com-tech, white matt

    454402

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      TAE
    • Conductor cross-sec­tion
      0 - 0 mm²
    • Number of connec­tions
      3
    Mater­ials
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    Dimen­sions
    • Height
      70 mm
    • Width
      70 mm
    • Depth
      29 mm
    • Built-in depth flush-­mounted boxes
      29 mm
    • Built-in depth
      22 mm
    Connectivity
    • Mounting type
      Claw mounting
    Equip­ment
    • Shielded
      No
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      125 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 454402
    PDF
    RoHS report 454402
    PDF

    Downloads

    • Image 454402  | Hager Africa

      Product Image 454402

    • Product datasheet

      Image Hager Product data sheet 454402  | Hager Africa

      Hager Product data sheet 454402

      TAE soc. out. 2x6/6 NFF, com-tech, white matt

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group