The Hager central plate for 2-hole aerial sockets offers splash-protected flush mounting (IP44) for reliable TV/radio coax connections in kitchens, bathrooms, and living areas. Compact 51.5×51.5×15 mm design in glossy white (RAL1013) thermoplastic with IK05 impact resistance. Screw mounting ensures a secure fit. Supports dual coax outlets for clean, durable installations.
EAN
4011334207399
Packaging
10
Socket outlet British Standard 13A 250V Switched Flush 1 Module 148602
Technical properties
Connection
-
Connector/plug typeCoax
-
Number of connections2, 3, 4
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 1013
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height51.50 mm
-
Width51.50 mm
-
Depth15 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation