The Hager central plate for 2-hole aerial sockets provides a splash-protected, flush-mounted IP44 finish in brown glossy thermoplastic (RAL 8011). Measuring 51.5×51.5×15 mm, it suits coax connections with secure screw mounting. IK05 impact resistance adds durability. Ideal for neat TV/FM coax outlets in bathrooms, kitchens, or other humid areas while ensuring a clean, robust facade.
EAN
4011334207382
Packaging
10
Central plate for 2-hole coax aerial socket, splash-proof IP44 white glossy 148601
Technical properties
Connection
-
Connector/plug typeCoax
-
Number of connections2, 3, 4
Materials
-
ColourBrown
-
RAL codeSimilar to RAL 8011
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height51.50 mm
-
Width51.50 mm
-
Depth15 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation