Complete your system
Optional accessories
-
USB power supply 2 products available -
Venetian blind switch/-push button 1 products available -
Push-switch button 1 products available -
Rocker 24 products available -
Centre piece for dimmer 3 products available -
Centre piece for switch or push button 3 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs2
Materials
-
ColourRed
-
RAL code3003
-
Surface finishMatt
-
MaterialAluminium, Metal
-
TreatmentAnodised
Dimensions
-
Height152,10 mm
-
Width90,70 mm
-
Depth9,50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation