The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Berker B.3
    • Light control - Berker B.3
    • 16241606
    EAN-Nr.
    4011334222521
    Packaging
    10 Pieces
    • Light control - Berker B.3

    Rocker with red lens and imprint "0", B.3/B.7, anthracite matt 16241606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker with red lens and imprint "0", B.3/B.7, anthracite matt

    16241606

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      54,90 mm
    • Width
      55,70 mm
    • Depth
      22 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      Yes
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 16241606
    PDF
    RoHS report 16241606
    PDF

    Downloads

    • Image 16241606  | Hager

      Product Image 16241606

    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1267

      PDF
      415,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      16211909 - Rocker with 5 lenses attached, S.1/B.3/B.7, polar white matt
      16211909
      Rocker with 5 lenses attached, S.1/B.3/B.7, polar white matt
    • 2
      16221606 - Rocker with imprint "0", B.3/B.7, anthracite matt
      16221606
      Rocker with imprint "0", B.3/B.7, anthracite matt
    • 3
      16221909 - Rocker with imprint "0", S.1/B.3/B.7, polar white matt
      16221909
      Rocker with imprint "0", S.1/B.3/B.7, polar white matt
    • 4
      16241909 - Rocker with red lens and imprint "0", S.1/B.3/B.7, polar white matt
      16241909
      Rocker with red lens and imprint "0", S.1/B.3/B.7, polar white matt
    • 5
      16271909 - Rockers with red lens, S.1/B.3/B.7, polar white matt
      16271909
      Rockers with red lens, S.1/B.3/B.7, polar white matt

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited