The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • 3315431909
    EAN-Nr.
    4011334330622
    Packaging
    10 Pieces

    High definition socket outlet w. 90° plug connection S.1/B.3/B.7 pw, matt 3315431909

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    High definition socket outlet w. 90° plug connection S.1/B.3/B.7 pw, matt

    3315431909

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Connec­tion
    • Connect­or/plug type
      HDMI
    • Number of connec­tions
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      18 mm
    • Depth
      28,30 mm
    • Height
      71 mm
    • Width
      71 mm
    • Built-in depth
      41 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    • Shielded
      Yes
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Treat­ment
      Untreated
    • Surface finish
      Matt
    Frequency
    • Frequency
      50 - 85 Hz
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Install­a­tion mode
      Without spreader claws

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 3315431909
    PDF
    RoHS report 3315431909
    PDF

    Downloads

    • Image 3315431909  | Hager

      Product Image 3315431909

    • Installation manual

      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

      Installation manual en-GB, de-DE 2023-01-06

      PDF
      3,31 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1192

      PDF
      381,85 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited