The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Berker B.3
    • Commu­nic­a­tion tech­no­logy - Berker B.3
    • 452210
    EAN-Nr.
    4011334424666
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker B.3
    • Commu­nic­a­tion tech­no­logy - Berker B.7
    • See more

    Aerial socket 3hole SAT, TV, FM, single socket 452210

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Aerial socket 3hole SAT, TV, FM, single socket

    452210

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Must-have accessories

    Previous
    Previous
    12031606
    12031606
    Centre plate for aerial socket 2- and 3-hole, B.3/B.7, anthracite matt
    Add to a list
    Add to a list

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Atten­u­ation
    • Tap loss at 2150 MHz
      2 dB
    • Tap loss at 860 MHz
      5,50 dB
    Connec­tion
    • Connect­or/plug type
      End socket
    Frequency
    • Frequency band­width
      5 - 2400 MHz
    • Broad­band tech­no­logy
      5 - 2400 MHz
    Equip­ment
    • Number of outputs
      3
    Mater­ials
    • Material
      Metal
    Dimen­sions
    • Depth
      27,20 mm
    • Built-in depth
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Texts
    • Func­tion
      Suit­able for HDTV
    • Voltage
      DC voltage conducting
    • Type of connec­tion
      With plug-in terminals
    • Supporting plate/sup­porting ring
      External eyelets on the supporting ring can be broken off for round designs

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    REACH declaration 452210
    PDF
    RoHS report 452210
    PDF

    Downloads

    • Image 452210  | Hager

      Product Image 452210

    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1186

      PDF
      369,35 kB
    More documentation

    Discover our other products of this range

      3
    • 1
      260205 - 230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, anthr.
      260205
      230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, anthr.
    • 2
      4539 - FCC socket outlet 8/8-pole, Module inserts, white
      4539
      FCC socket outlet 8/8-pole, Module inserts, white
    • 3
      12031606 - Centre plate for aerial socket 2- and 3-hole, B.3/B.7, anthracite matt
      12031606
      Centre plate for aerial socket 2- and 3-hole, B.3/B.7, anthracite matt

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited