Blind plug centre plate, B.7, al., matt, lacq. 10091404
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentVarnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth11,60 mm
Safety
-
Ingress Protection (IP) classIP20
Connectivity
-
Mounting typeScrew mounting
-
With claw mountingNo
Identification
-
Assembly arrangementBasic element with centre piece
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Declaration of conformity
EU Declaration of Conformity
dc26-1180
PDF387,06 kB
More documentation