The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Berker B.7
    • Frames - Berker B.7
    • 10116414
    EAN-Nr.
    4011334303947
    Packaging
    10 Pieces
    • Frames - Berker B.7

    Glass frame 1gang, B.7, glass aluminium/aluminium matt, lacquered 10116414

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Glass frame 1gang, B.7, glass aluminium/aluminium matt, lacquered

    10116414

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

  • See more (63)
    • USB power supply 1 products available
    • Vene­tian blind switch/-push button 1 products available
    • Push-switch button 1 products available
    • Rocker 24 products available
    • Centre piece for dimmer 3 products available
    • Centre piece for switch or push button 3 products available

    Complete your system

    • USB power supply
    • Vene­tian blind switch/-push button
    • Push-switch button
    • Rocker
    • Centre piece for dimmer
    • Centre piece for switch or push button
    • Centre piece for room ther­mo­stat
    • Blind cover
    • Insert for commu­nic­a­tion tech­no­logy
    • Data commu­nic­a­tion connec­tion box copper (twisted pair)
    • Antenna socket box
    • Central piece for commu­nic­a­tion tech­no­logy
    • 260205

      230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, anthr.

      €0.00  / *
    • 303520

      Blind switch 1pole, blind control

      €0.00  / *
    • 16409906

      Relay switch with centre plate for hotel card S.1/B.3/B.7 anthracite, matt

      €0.00  / *
    • 16201404

      Rocker, S.1/B.3/B.7, aluminium matt

      €0.00  / *
    • 16201606

      Rocker, S.1/B.3/B.7, anthracite matt

      €0.00  / *
    • 16201909

      Rocker, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16211404

      €0.00  / *
    • 16211606

      Rocker with 5 lenses attached, B.3/B.7, anthracite matt

      €0.00  / *
    • 16211909

      Rocker with 5 lenses attached, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16221404

      Rocker with imprint "0", B.7, aluminium matt

      €0.00  / *
    • 16221606

      Rocker with imprint "0", B.3/B.7, anthracite matt

      €0.00  / *
    • 16221909

      Rocker with imprint "0", S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16231404

      Rocker 2gang, B.7, alu matt, lacquered

      €0.00  / *
    • 16231606

      Rocker 2gang, B.3/B.7, anthracite matt

      €0.00  / *
    • 16231909

      Rocker 2gang, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16241404

      Rocker with red lens and imprint "0", B.7, aluminium matt

      €0.00  / *
    • 16241606

      Rocker with red lens and imprint "0", B.3/B.7, anthracite matt

      €0.00  / *
    • 16241909

      Rocker with red lens and imprint "0", S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16251606

      Rockers with imprinted symbol arrow, B.3/B.7, anthracite matt

      €0.00  / *
    • 16251909

      Rockers with imprinted symbol arrow, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16271606

      Rockers with red lens, B.3/B.7, anthracite matt

      €0.00  / *
    • 16271909

      Rockers with red lens, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16441606

      Rockers with imprinted symbol arrows, B.3/B.7, anthracite matt

      €0.00  / *
    • 11371404

      €0.00  / *
    • 11371606

      €0.00  / *
    • 11371909

      €0.00  / *
    • 11501404

      €0.00  / *
    • 11501606

      €0.00  / *
    • 11501909

      €0.00  / *
    • 80960180

      cover for KNX temperature / room controller polar white matt

      €0.00  / *
    • 80960183

      cover for KNX temperature / room controller alu

      €0.00  / *
    • 80960185

      cover for KNX temperature / room controller anthracite

      €0.00  / *
    • 10091404

      Blind plug centre plate, B.7, al., matt, lacq.

      €0.00  / *
    • 10091606

      Blind plug centre plate, B.3/B.7, ant., matt

      €0.00  / *
    • 10091909

      Blind plug with centre plate S.1/B.3/B.7 polar white, matt

      €0.00  / *
    • 3315421606

      B.3/B.7 HIGH DEFINITION SOCKET OUTLET ANTHRACITE, MATT

      €0.00  / *
    • 3315421909

      S.1/B.3/B.7 HIGH DEFINITION SOCKET OUTLET POLAR WHITE, MATT

      €0.00  / *
    • 3315431606

      High definition socket outlet with 90° plug connection B.3/B.7 anthracite, matt

      €0.00  / *
    • 3315431909

      High definition socket outlet w. 90° plug connection S.1/B.3/B.7 pw, matt

      €0.00  / *
    • 4538

      FCC socket outlet 8-pole, Module inserts, white

      €0.00  / *
    • 4539

      FCC socket outlet 8/8-pole, Module inserts, white

      €0.00  / *
    • 4586

      FCC socket outlet 8-pole shielded, Module inserts

      €0.00  / *
    • 4587

      FCC socket outlet 8/8-pole shielded, Module inserts

      €0.00  / *
    • 455401

      FCC socket outlet 8-pole shielded, cat.6, class E

      €0.00  / *
    • 455501

      FCC socket outlet 8/8-pole shielded, cat.6, class E

      €0.00  / *
    • 450210

      Aerial socket 2hole TV, FM, single socket

      €0.00  / *
    • 452210

      Aerial socket 3hole SAT, TV, FM, single socket

      €0.00  / *
    • 10331404

      €0.00  / *
    • 10331606

      €0.00  / *
    • 10331909

      €0.00  / *
    • 12031404

      Centre plate for aerial socket 2- and 3-hole, B.7, aluminium matt

      €0.00  / *
    • 12031606

      Centre plate for aerial socket 2- and 3-hole, B.3/B.7, anthracite matt

      €0.00  / *
    • 12031909

      Centre plate for aerial socket 2- and 3-hole, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 14071404

      €0.00  / *
    • 14071606

      €0.00  / *
    • 14071909

      €0.00  / *
    • 14091404

      €0.00  / *
    • 14091606

      €0.00  / *
    • 14091909

      €0.00  / *

    Technical characteristics

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Glossy, Matt
    • Material
      Aluminium, Glass
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      90 mm
    • Width
      95 mm
    • Depth
      9,60 mm
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration 10116414
    PDF
    RoHS report 10116414
    PDF

    Downloads

    • Image 10116414  | Hager

      Product Image 10116414

    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-28

      PDF
      295,11 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      13096626 - Frame l. cut-out, B.7, ant. matt, lacq.
      13096626
      Frame l. cut-out, B.7, ant. matt, lacq.
    • 2
      10113606 - Frame 1gang B.7 stainless steel/anthracite
      10113606
      Frame 1gang B.7 stainless steel/anthracite
    • 3
      10113609 - Frame 1gang B.7 stainless steel/polar white
      10113609
      Frame 1gang B.7 stainless steel/polar white
    • 4
      10116424 - Frame 1gang B.7 alu, matt
      10116424
      Frame 1gang B.7 alu, matt
    • 5
      10116616 - Glass frame 1gang, B.7, glass black/anthracite matt
      10116616
      Glass frame 1gang, B.7, glass black/anthracite matt

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited