The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta Metalclad
  • Grid switches
  • WMGSDP2B/HB
  • Wiring accessories

20A 1 Way Double Pole Switch Marked 'HOB' Black WMGSDP2B/HB

EAN
5015654746261
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

20A 1 Way Double Pole Switch Marked 'HOB' Black

WMGSDP2B/HB

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 58 products available

Referenced by

  • WFGP3PS

    Grid Front Plate 1 X 3 Polished Steel

    0.00 €  / *
  • WMGP6

    6 Gang White Moulded Grid Plate

    0.00 €  / *
  • WRGP12PS

    Grid Front Plate 3 X 4 Polished Steel

    0.00 €  / *
  • WMGP8

    8 Gang White Moulded Grid Plate

    0.00 €  / *
  • WMGP8G

    8 Gang Grid Plate Grey

    0.00 €  / *
  • WRGP1PS

    Grid Front Plate 1 X 1 Polished Steel

    0.00 €  / *
  • WFGP8BS

    Grid Front Plate 2 X 4 Brushed Steel

    0.00 €  / *
  • WFGP6PS

    Grid Front Plate 2 X 3 Polished Steel

    0.00 €  / *
  • WFGP6BS

    Grid Front Plate 2 X 3 Brushed Steel

    0.00 €  / *
  • WFGP4PS

    Grid Front Plate 1 X 4 Polished Steel

    0.00 €  / *
  • WFGP8PS

    Grid Front Plate 2 X 4 Polished Steel

    0.00 €  / *
  • WFGP2PS

    Grid Front Plate 1 X 2 Polished Steel

    0.00 €  / *
  • WFGP1PS

    Grid Front Plate 1 X 1 Polished Steel

    0.00 €  / *
  • WFGP12PS

    Grid Front Plate 3 X 4 Polished Steel

    0.00 €  / *
  • WMGP1G

    1 Gang Grid Plate Grey

    0.00 €  / *
  • WPGP6BKO

    Grid plate 6G & Back Box with Knockouts

    0.00 €  / *
  • WPGP2BKO

    Grid plate 2G & Back Box with Knockouts

    0.00 €  / *
  • WMGP1

    1 Gang White Moulded Grid Plate

    0.00 €  / *
  • WMGP2

    2 Gang White Moulded Grid Plate

    0.00 €  / *
  • WFGP3BS

    Grid Front Plate 1 X 3 Brushed Steel

    0.00 €  / *

Technical properties

Elec­tric current
  • Switching current
    20 A
  • Rated current
    20 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Urea form­al­de­hyde
  • Treat­ment
    Untreated
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with central cover plate
Connectivity
  • Mounting type
    Snap-on mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    13.10 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    Without lighting (cannot be illuminated)
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WMGSDP2B/HB
PDF
Hager RoHS report WMGSDP2B/HB
PDF

Downloads

  • Product image

    Image WMGSDP2B/HB  | Hager

    Product Image WMGSDP2B/HB

  • Product datasheet

    Image Hager Product data sheet WMGSDP2B/HB  | Hager

    Hager Product data sheet WMGSDP2B/HB

    20A 1 Way Double Pole Switch Marked 'HOB' Black

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    324,63 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    604,26 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    667,03 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    237,40 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    439,48 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    430,52 kB
More documentation

Discover more of this product range

    5
  • 1
    WMGFU13BSB - 13A Fuse Carrier Brushed Steel Black Insert
    WMGFU13BSB
    13A Fuse Carrier Brushed Steel Black Insert
  • 2
    WMGFU13BSW - 13A Fuse Carrier Brushed Steel White Insert
    WMGFU13BSW
    13A Fuse Carrier Brushed Steel White Insert
  • 3
    WMGFU13 - 13A Fuse Carrier
    WMGFU13
    13A Fuse Carrier
  • 4
    WMGSD1T - Grid Dimmer Switch Trailing Edge
    WMGSD1T
    Grid Dimmer Switch Trailing Edge
  • 5
    WMGSD1L - Grid Dimmer Switch Leading Edge
    WMGSD1L
    Grid Dimmer Switch Leading Edge

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland