Grid Front Plate 2 X 3 Polished Steel WFGP6PS
Also available in
Surface finish
Number of gangs
Complete your system
Must-have accessories
WFGF34
3/4G Grid Frame for use with Flat Plate Range
Optional accessories
-
Dimmer 6 products available -
Rocker switch 87 products available -
Push-switch button 3 products available -
Blind cover 3 products available -
Miniature fuse holder 3 products available
Complete your system
Technical properties
Capacity
-
Number of gangs6
Materials
-
ColourStainless steel
-
Surface finishGlossy
-
MaterialStainless steel
Dimensions
-
Height146 mm
-
Width146 mm
-
Depth1.50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WFGP6PS
Grid Front Plate 2 X 3 Polished Steel
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-06
PDF235,91 kB
Declaration
Declaration of conformity International 2021-11-10
PDF136,75 kB
Declaration
Declaration of conformity International 2023-09-06
PDF241,82 kB
Declaration
Declaration of conformity International 2021-06-22
PDF130,59 kB
Declaration of conformity en-GB 2026-07-22
PDF308,78 kB
More documentation