The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Grid switches
    • WMGSD1L
    EAN
    5015654758967
    Packaging
    1 Piece
    • Grid switches
    • Grid switches
    • Grid switches
    • See more

    Grid Dimmer Switch Leading Edge WMGSD1L

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Grid Dimmer Switch Leading Edge

    WMGSD1L

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Oper­ating voltage
      240 - 240 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Material
      Urea form­al­de­hyde
    Dimen­sions
    • Height
      60 mm
    • Width
      24 mm
    • Depth
      40 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push & rotative switch
    Connec­tion
    • Conductor cross-sec­tion
      1.5 - 2.5 mm²
    Capa­city
    • Number of modules
      1
    Texts
    • Dimming prin­ciple
      Phase cut-on
    • Install­a­tion mode
      Install­a­tion in surface-­mounted or flush-­mounted hous­ings
    • Type of connec­tion
      With screw terminals
    • Oper­a­tion and control
      No Bluetooth interface
    Equip­ment
    • Substa­tion input
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Halogen free Yes

    Certifications and documents

    REACH declaration WMGSD1L
    PDF
    RoHS report WMGSD1L
    PDF

    Downloads

    • Product image

      Image WMGSD1L  | Hager

      Product Image WMGSD1L

    • Product datasheet

      Image Hager Product data sheet WMGSD1L  | Hager

      Hager Product data sheet WMGSD1L

      Grid Dimmer Switch Leading Edge

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      202,35 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-20

      PDF
      180,55 kB
      Image Declaration of conformity en-GB 2023-10-27  | Hager

      Declaration of conformity en-GB 2023-10-27

      PDF
      292,20 kB
      Image Declaration of conformity en-GB 2023-11-02  | Hager

      Declaration of conformity en-GB 2023-11-02

      PDF
      286,06 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      280,96 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMGKS/EL - 20A Double Pole Key Switch Marked 'EMG LTG TEST'
      WMGKS/EL
      20A Double Pole Key Switch Marked 'EMG LTG TEST'
    • 2
      WMGKSB/EL - 20A Double Pole Key Switch Marked 'EM LTG TEST' Black
      WMGKSB/EL
      20A Double Pole Key Switch Marked 'EM LTG TEST' Black
    • 3
      WMGKS - 20A Double Pole Key Switch
      WMGKS
      20A Double Pole Key Switch
    • 4
      WMGFU13BSB - 13A Fuse Carrier Brushed Steel Black Insert
      WMGFU13BSB
      13A Fuse Carrier Brushed Steel Black Insert
    • 5
      WMGFU13 - 13A Fuse Carrier
      WMGFU13
      13A Fuse Carrier

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland