The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMGP8G
    EAN
    3250617260190
    Packaging
    1 Piece
    • Part M (Grey)

    8 Gang Grid Plate Grey WMGP8G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4
    6
    6
    8
    8

    8 Gang Grid Plate Grey

    WMGP8G

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WMGF34
    WMGF34
    3/4 Gang Frame
    Add to a list
    Add to a list

    Optional accessories

    • Rocker switch 79 products available
    • Push-switch button 3 products available
    • Blind cover 1 products available
    • Dimmer 6 products available
    • Mini­ature fuse holder 2 products available

    Complete your system

    • Rocker switch
    • Push-switch button
    • Blind cover
    • Dimmer
    • Mini­ature fuse holder
    • WMGSDP2/DW

      20A 1 Way Double Pole Switch Marked 'DISH WASHER'

      €0.00  / *
    • WMGSDP2/OV

      20A 1 Way Double Pole Switch Marked 'OVEN'

      €0.00  / *
    • WMGSDP2N/CHD

      20A 1 Way Double Pole Switch with LED Indicator Marked 'COOKER HOOD'

      €0.00  / *
    • WMGSDP2NB/HTG

      20A 1 Way Double Pole Switch with LED Indicator Marked 'HEATING' Black

      €0.00  / *
    • WMGSDP2/HD

      20A 1 Way Double Pole Switch Marked 'HOT DRAWER'

      €0.00  / *
    • WMGSDP2N/EF

      20A 1 Way Double Pole Switch with LED Indicator Marked 'EXTRACT FAN'

      €0.00  / *
    • WMGSDP2/MW

      20A 1 Way Double Pole Switch Marked 'MICROWAVE'

      €0.00  / *
    • WMGSDP2/CM

      20A 1 Way Double Pole Switch Marked 'COFFEE MAKER'

      €0.00  / *
    • WMGSDP2/WD

      20A 1 Way Double Pole Switch Marked 'WASTE DISPOSAL'

      €0.00  / *
    • WMGSDP2B/TD

      20A 1 Way Double Pole Switch Marked 'TUMBLE DRYER' Black

      €0.00  / *
    • WMGS13L

      2 Way & Centre Off Latching Switch

      €0.00  / *
    • WMGS13LB

      2 Way & Centre Off Latching Switch Black

      €0.00  / *
    • WMGSDP2

      20A 1 Way Double Pole Switch

      €0.00  / *
    • WMGS13LR

      2 Way & Centre Off Latching Switch Red Rocker

      €0.00  / *
    • WMGS13RB

      2 Way & Centre Off Retractive Switch Black

      €0.00  / *
    • WMGS22R

      20A 2 Way Retractive Switch

      €0.00  / *
    • WMGS13RR

      2 Way & Centre Off Retractive Switch Red Rocker

      €0.00  / *
    • WMGSDP2NB

      20A 1 Way Double Pole Switch with LED Indicator Black

      €0.00  / *
    • WMGSDP2N/FF

      20A 1 Way Double Pole Switch with LED Indicator Marked 'FRIDGE FREEZER'

      €0.00  / *
    • WMGSDP2B/FB

      20A 1 Way Double Pole Switch Marked 'FAN BOOST' Black

      €0.00  / *
    • WMGKS

      20A Double Pole Key Switch

      €0.00  / *
    • WMGKS/EL

      20A Double Pole Key Switch Marked 'EMG LTG TEST'

      €0.00  / *
    • WMGKSB/EL

      20A Double Pole Key Switch Marked 'EM LTG TEST' Black

      €0.00  / *
    • WMGB1

      Blank Module

      €0.00  / *
    • WMGSD1S

      Grid Slave Switch

      €0.00  / *
    • WMGSD1L

      Grid Dimmer Switch Leading Edge

      €0.00  / *
    • WMGSD1T

      Grid Dimmer Switch Trailing Edge

      €0.00  / *
    • WMGSD1LB

      Grid Dimmer Switch Leading Edge Black

      €0.00  / *
    • WMGSD1SB

      Grid Slave Switch Black

      €0.00  / *
    • WMGSD1TB

      Grid Dimmer Switch Trailing Edge Black

      €0.00  / *
    • WMGFU13

      13A Fuse Carrier

      €0.00  / *
    • WMGSU83N

      13A Unswitched FCU with Indicator

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      8
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      146 mm
    • Width
      146 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WMGP8G
    PDF
    RoHS report WMGP8G
    PDF

    Downloads

    • Product image

      Image WMGP8G  | Hager

      Product Image WMGP8G

    • Product datasheet

      Image Hager Product data sheet WMGP8G  | Hager

      Hager Product data sheet WMGP8G

      8 Gang Grid Plate Grey

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMSS81G - 1 Gang Double Pole Switched Socket with Grey Face Plate
      WMSS81G
      1 Gang Double Pole Switched Socket with Grey Face Plate
    • 2
      WMSS82G-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
      WMSS82G-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
    • 3
      WMSS82-USBGAC - Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
      WMSS82-USBGAC
      Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
    • 4
      WMGP6G - 6 Gang Grid Plate Grey
      WMGP6G
      6 Gang Grid Plate Grey
    • 5
      WMSS82OG - 2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate
      WMSS82OG
      2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland