The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMDP50NG/CK
    EAN
    5015654756871
    Packaging
    10 Pieces
    • Part M (Grey)

    50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER WMDP50NG/CK

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER

    WMDP50NG/CK

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      22.10 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMDP50NG/CK
    PDF

    Downloads

    • Product image

      Image WMDP50NG/CK  | Hager

      Product Image WMDP50NG/CK

    • Product datasheet

      Image Hager Product data sheet WMDP50NG/CK  | Hager

      Hager Product data sheet WMDP50NG/CK

      50A Double Pole Switch 1 Gang with LED Indicator & Grey Plate Marked COOKER

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      126,07 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      317,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      412,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      219,63 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      339,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      348,48 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMSS82OG - 2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate
      WMSS82OG
      2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate
    • 2
      WMSS82-USBGAC - Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
      WMSS82-USBGAC
      Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
    • 3
      WMSS81G - 1 Gang Double Pole Switched Socket with Grey Face Plate
      WMSS81G
      1 Gang Double Pole Switched Socket with Grey Face Plate
    • 4
      WMSS82G-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
      WMSS82G-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
    • 5
      WMPS12RWG - Push Switch Wide Rocker Grey
      WMPS12RWG
      Push Switch Wide Rocker Grey

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland